IESNA:LM-63-2002
[TEST]P1390051
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4A-830-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.92A 110.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10354.8
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 110.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
38.2 35.0 38.2 44.6 51.0 57.3 63.7 70.1 76.4 86.0 98.7 121.0 162.4 200.7 200.7 197.5 207.0 226.1 283.5 512.8 802.7 872.7 786.7 665.7 500.1 407.7 359.9 334.4 321.7 299.4 267.6 194.3 76.4 22.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 38.2 44.6 51.0 57.3 60.5 66.9 70.1 79.6 86.0 101.9 127.4 156.1 159.3 156.1 152.9 162.4 191.1 309.0 455.5 496.9 461.8 410.9 340.8 302.6 286.7 277.1 270.7 258.0 229.3 178.4 86.0 22.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 38.2 41.4 47.8 54.1 57.3 63.7 63.7 70.1 76.4 86.0 92.4 111.5 117.8 114.7 101.9 98.7 101.9 105.1 108.3 121.0 140.1 156.1 181.6 200.7 213.4 223.0 219.8 216.6 191.1 162.4 92.4 22.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 38.2 41.4 47.8 51.0 54.1 60.5 60.5 66.9 70.1 79.6 82.8 98.7 101.9 101.9 92.4 89.2 92.4 92.4 95.6 105.1 121.0 133.8 152.9 172.0 181.6 187.9 187.9 191.1 175.2 152.9 92.4 25.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 38.2 41.4 44.6 51.0 54.1 57.3 57.3 60.5 63.7 70.1 76.4 86.0 89.2 89.2 82.8 82.8 82.8 82.8 82.8 89.2 98.7 108.3 127.4 140.1 149.7 156.1 156.1 162.4 159.3 143.3 95.6 28.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 35.0 38.2 44.6 47.8 51.0 51.0 51.0 57.3 57.3 63.7 66.9 70.1 73.3 73.3 70.1 73.3 70.1 70.1 70.1 73.3 79.6 86.0 98.7 111.5 114.7 121.0 124.2 137.0 140.1 130.6 95.6 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 35.0 38.2 41.4 44.6 47.8 47.8 47.8 51.0 51.0 54.1 57.3 57.3 57.3 60.5 60.5 63.7 60.5 57.3 57.3 57.3 57.3 60.5 70.1 79.6 82.8 86.0 92.4 108.3 124.2 121.0 95.6 35.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 35.0 38.2 41.4 41.4 44.6 44.6 44.6 47.8 47.8 51.0 54.1 54.1 54.1 54.1 54.1 57.3 57.3 54.1 54.1 54.1 54.1 57.3 66.9 76.4 79.6 82.8 89.2 98.7 108.3 105.1 82.8 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 35.0 38.2 38.2 41.4 44.6 44.6 44.6 44.6 44.6 47.8 47.8 47.8 47.8 51.0 51.0 51.0 51.0 51.0 51.0 51.0 51.0 54.1 63.7 73.3 76.4 79.6 82.8 89.2 92.4 89.2 70.1 31.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 31.9 35.0 38.2 38.2 41.4 41.4 41.4 41.4 41.4 44.6 44.6 44.6 44.6 44.6 44.6 44.6 47.8 44.6 47.8 47.8 47.8 51.0 57.3 66.9 73.3 76.4 79.6 76.4 73.3 70.1 57.3 28.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 31.9 35.0 35.0 35.0 38.2 38.2 38.2 38.2 38.2 41.4 38.2 38.2 38.2 38.2 38.2 38.2 41.4 41.4 44.6 44.6 44.6 47.8 54.1 63.7 70.1 73.3 73.3 66.9 57.3 54.1 44.6 25.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 31.9 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 38.2 35.0 35.0 35.0 35.0 35.0 35.0 38.2 38.2 41.4 41.4 41.4 44.6 51.0 57.3 60.5 63.7 60.5 54.1 47.8 44.6 35.0 19.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 31.9 31.9 31.9 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 31.9 31.9 31.9 31.9 35.0 31.9 35.0 38.2 41.4 44.6 47.8 51.0 51.0 51.0 47.8 44.6 38.2 31.9 25.5 12.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 28.7 31.9 31.9 31.9 31.9 31.9 31.9 31.9 31.9 31.9 31.9 31.9 28.7 28.7 28.7 28.7 28.7 28.7 31.9 31.9 38.2 41.4 44.6 44.6 41.4 41.4 35.0 31.9 25.5 22.3 12.7 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 28.7 28.7 28.7 31.9 28.7 28.7 28.7 28.7 28.7 28.7 28.7 28.7 25.5 25.5 25.5 25.5 25.5 22.3 25.5 28.7 35.0 38.2 41.4 38.2 31.9 28.7 22.3 19.1 15.9 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 28.7 28.7 28.7 31.9 28.7 28.7 28.7 28.7 25.5 25.5 25.5 25.5 22.3 22.3 22.3 22.3 22.3 22.3 22.3 25.5 28.7 28.7 31.9 28.7 25.5 22.3 15.9 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 28.7 28.7 28.7 28.7 28.7 25.5 25.5 25.5 25.5 25.5 22.3 22.3 19.1 19.1 19.1 19.1 22.3 22.3 22.3 19.1 22.3 19.1 22.3 19.1 15.9 15.9 12.7 9.6 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 25.5 28.7 25.5 25.5 25.5 25.5 22.3 22.3 19.1 19.1 15.9 15.9 12.7 15.9 19.1 19.1 19.1 15.9 12.7 9.6 9.6 9.6 9.6 6.4 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 25.5 25.5 25.5 22.3 22.3 22.3 19.1 19.1 15.9 15.9 12.7 12.7 9.6 12.7 15.9 19.1 15.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 25.5 25.5 25.5 22.3 22.3 22.3 19.1 15.9 12.7 12.7 9.6 9.6 6.4 9.6 12.7 15.9 12.7 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 25.5 25.5 25.5 22.3 22.3 19.1 15.9 15.9 12.7 12.7 9.6 6.4 6.4 6.4 9.6 9.6 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 22.3 22.3 22.3 19.1 19.1 19.1 15.9 12.7 9.6 9.6 6.4 3.2 3.2 3.2 3.2 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 22.3 22.3 22.3 19.1 19.1 15.9 12.7 9.6 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 22.3 22.3 22.3 19.1 19.1 15.9 12.7 6.4 6.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 25.5 25.5 22.3 22.3 22.3 19.1 19.1 12.7 9.6 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 22.3 19.1 19.1 19.1 15.9 15.9 12.7 9.6 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 22.3 19.1 19.1 19.1 15.9 15.9 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 22.3 19.1 19.1 19.1 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 22.3 19.1 19.1 15.9 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 19.1 15.9 15.9 15.9 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 19.1 15.9 15.9 12.7 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 22.3 19.1 15.9 15.9 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 12.7 12.7 9.6 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 12.7 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 12.7 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 15.9 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 19.1 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 22.3 15.9 12.7 9.6 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 25.5 19.1 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 22.3 19.1 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 22.3 19.1 15.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 28.7 22.3 19.1 15.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 25.5 22.3 19.1 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 31.9 25.5 22.3 19.1 15.9 12.7 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 28.7 25.5 22.3 15.9 12.7 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 28.7 25.5 22.3 19.1 15.9 9.6 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 31.9 28.7 25.5 22.3 19.1 12.7 9.6 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 35.0 31.9 28.7 25.5 22.3 15.9 12.7 9.6 6.4 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.4 35.0 31.9 28.7 25.5 22.3 19.1 15.9 9.6 6.4 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.4 38.2 35.0 31.9 28.7 25.5 22.3 19.1 12.7 9.6 6.4 6.4 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 41.4 38.2 35.0 31.9 28.7 25.5 22.3 15.9 12.7 9.6 9.6 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 41.4 38.2 35.0 31.9 31.9 28.7 22.3 19.1 12.7 12.7 9.6 9.6 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.2 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 41.4 38.2 35.0 35.0 31.9 25.5 22.3 15.9 15.9 12.7 12.7 9.6 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 41.4 38.2 38.2 35.0 31.9 28.7 22.3 19.1 15.9 12.7 12.7 9.6 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 3.2 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 41.4 41.4 38.2 38.2 35.0 31.9 25.5 22.3 19.1 15.9 15.9 12.7 12.7 9.6 9.6 9.6 9.6 9.6 6.4 6.4 3.2 3.2 3.2 3.2 3.2 3.2 3.2 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 44.6 41.4 41.4 38.2 38.2 31.9 28.7 22.3 19.1 19.1 15.9 12.7 12.7 12.7 9.6 9.6 9.6 9.6 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 44.6 44.6 41.4 41.4 38.2 35.0 28.7 25.5 22.3 19.1 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 44.6 44.6 41.4 41.4 41.4 35.0 31.9 25.5 22.3 22.3 19.1 15.9 15.9 12.7 12.7 12.7 12.7 12.7 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 44.6 44.6 41.4 41.4 41.4 38.2 35.0 28.7 25.5 22.3 22.3 19.1 19.1 15.9 15.9 15.9 15.9 12.7 9.6 9.6 6.4 6.4 6.4 6.4 6.4 6.4 6.4 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 47.8 47.8 44.6 44.6 44.6 38.2 35.0 31.9 25.5 25.5 22.3 19.1 19.1 15.9 15.9 15.9 15.9 15.9 12.7 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 47.8 47.8 44.6 44.6 44.6 41.4 38.2 31.9 28.7 25.5 25.5 22.3 22.3 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 47.8 47.8 44.6 44.6 44.6 41.4 38.2 35.0 28.7 25.5 25.5 22.3 22.3 19.1 19.1 19.1 19.1 15.9 12.7 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 47.8 47.8 44.6 44.6 44.6 41.4 38.2 35.0 28.7 28.7 25.5 25.5 22.3 22.3 22.3 22.3 19.1 19.1 15.9 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 47.8 47.8 47.8 44.6 44.6 44.6 44.6 38.2 35.0 31.9 28.7 28.7 25.5 25.5 22.3 22.3 22.3 22.3 19.1 15.9 15.9 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 44.6 44.6 44.6 38.2 35.0 31.9 31.9 28.7 28.7 25.5 25.5 25.5 25.5 22.3 22.3 19.1 15.9 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 44.6 44.6 44.6 38.2 35.0 31.9 31.9 28.7 28.7 25.5 25.5 25.5 25.5 22.3 22.3 19.1 15.9 12.7 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 44.6 44.6 44.6 38.2 35.0 31.9 31.9 28.7 28.7 28.7 28.7 28.7 28.7 25.5 25.5 22.3 19.1 15.9 12.7 12.7 12.7 12.7 12.7 12.7 9.6 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 44.6 41.4 41.4 38.2 35.0 35.0 35.0 31.9 31.9 28.7 28.7 28.7 31.9 31.9 28.7 25.5 22.3 19.1 15.9 15.9 12.7 12.7 15.9 12.7 12.7 9.6 9.6 9.6 9.6 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 41.4 41.4 41.4 41.4 41.4 38.2 35.0 35.0 35.0 31.9 31.9 31.9 31.9 31.9 31.9 35.0 31.9 25.5 22.3 19.1 15.9 15.9 15.9 15.9 15.9 15.9 12.7 9.6 9.6 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 41.4 41.4 41.4 38.2 38.2 38.2 35.0 35.0 35.0 31.9 31.9 31.9 31.9 31.9 35.0 38.2 35.0 28.7 25.5 22.3 19.1 19.1 15.9 15.9 19.1 15.9 12.7 9.6 9.6 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 41.4 41.4 41.4 38.2 38.2 38.2 35.0 35.0 35.0 35.0 35.0 35.0 35.0 35.0 38.2 38.2 38.2 31.9 31.9 31.9 28.7 28.7 25.5 22.3 25.5 22.3 19.1 15.9 12.7 9.6 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 41.4 41.4 41.4 41.4 38.2 38.2 38.2 38.2 38.2 35.0 35.0 38.2 38.2 38.2 38.2 41.4 38.2 38.2 38.2 41.4 41.4 38.2 31.9 31.9 28.7 25.5 22.3 19.1 15.9 9.6 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 44.6 41.4 41.4 41.4 41.4 41.4 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 38.2 41.4 41.4 41.4 41.4 44.6 51.0 51.0 44.6 41.4 38.2 35.0 31.9 28.7 25.5 15.9 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 44.6 41.4 41.4 41.4 41.4 41.4 38.2 38.2 38.2 38.2 38.2 38.2 38.2 41.4 41.4 41.4 41.4 41.4 41.4 44.6 51.0 60.5 60.5 54.1 47.8 44.6 38.2 35.0 31.9 28.7 19.1 12.7 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 44.6 41.4 41.4 41.4 44.6 41.4 41.4 41.4 41.4 41.4 41.4 41.4 41.4 44.6 44.6 44.6 44.6 44.6 44.6 47.8 54.1 60.5 63.7 60.5 57.3 54.1 51.0 47.8 41.4 38.2 28.7 19.1 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 44.6 44.6 41.4 41.4 44.6 44.6 44.6 44.6 44.6 47.8 47.8 47.8 47.8 51.0 51.0 54.1 57.3 63.7 66.9 66.9 66.9 66.9 60.5 57.3 54.1 51.0 41.4 25.5 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 47.8 44.6 44.6 44.6 44.6 44.6 44.6 44.6 44.6 47.8 47.8 51.0 51.0 54.1 54.1 57.3 57.3 63.7 66.9 73.3 76.4 76.4 73.3 70.1 63.7 60.5 51.0 31.9 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 44.6 44.6 44.6 44.6 47.8 44.6 44.6 44.6 47.8 47.8 47.8 47.8 47.8 51.0 51.0 54.1 54.1 57.3 57.3 60.5 60.5 63.7 70.1 79.6 86.0 86.0 82.8 79.6 73.3 70.1 60.5 38.2 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 47.8 47.8 47.8 47.8 51.0 47.8 47.8 47.8 51.0 51.0 51.0 51.0 54.1 57.3 57.3 60.5 60.5 60.5 60.5 63.7 63.7 66.9 76.4 86.0 89.2 92.4 92.4 92.4 92.4 89.2 73.3 38.2 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 47.8 47.8 47.8 51.0 51.0 51.0 51.0 51.0 54.1 57.3 57.3 57.3 57.3 60.5 63.7 66.9 63.7 63.7 63.7 66.9 66.9 70.1 79.6 89.2 95.6 98.7 98.7 105.1 111.5 105.1 89.2 41.4 6.4 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 51.0 51.0 51.0 54.1 54.1 54.1 54.1 57.3 60.5 60.5 60.5 63.7 66.9 66.9 70.1 70.1 66.9 63.7 66.9 66.9 73.3 86.0 95.6 98.7 101.9 108.3 117.8 127.4 124.2 101.9 41.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 51.0 51.0 54.1 54.1 57.3 57.3 57.3 60.5 63.7 63.7 63.7 66.9 70.1 73.3 76.4 73.3 70.1 66.9 70.1 70.1 76.4 89.2 98.7 101.9 108.3 114.7 130.6 146.5 140.1 114.7 41.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 51.0 54.1 57.3 57.3 60.5 60.5 63.7 66.9 70.1 73.3 76.4 82.8 82.8 82.8 86.0 82.8 82.8 79.6 86.0 95.6 101.9 117.8 127.4 130.6 137.0 140.1 149.7 156.1 143.3 108.3 38.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 54.1 54.1 60.5 60.5 63.7 66.9 70.1 73.3 79.6 82.8 92.4 98.7 95.6 95.6 95.6 92.4 95.6 95.6 101.9 121.0 130.6 146.5 156.1 162.4 165.6 165.6 168.8 165.6 146.5 98.7 38.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 54.1 57.3 60.5 63.7 66.9 70.1 73.3 79.6 86.0 92.4 105.1 111.5 108.3 105.1 101.9 101.9 105.1 108.3 117.8 143.3 156.1 172.0 184.7 191.1 194.3 187.9 184.7 175.2 149.7 92.4 35.0 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 54.1 57.3 63.7 66.9 70.1 73.3 79.6 86.0 92.4 101.9 117.8 127.4 121.0 114.7 111.5 111.5 117.8 121.0 133.8 168.8 181.6 200.7 213.4 219.8 223.0 213.4 203.8 184.7 152.9 82.8 31.9 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 57.3 60.5 66.9 70.1 76.4 79.6 89.2 98.7 111.5 133.8 159.3 165.6 162.4 159.3 168.8 213.4 315.3 410.9 471.4 496.9 474.6 379.0 334.4 305.8 289.8 267.6 245.3 213.4 152.9 76.4 31.9 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 57.3 60.5 66.9 73.3 79.6 86.0 95.6 108.3 127.4 162.4 200.7 203.8 200.7 203.8 226.1 312.1 512.8 697.5 809.0 821.8 767.6 557.4 452.3 388.6 353.5 318.5 283.5 238.9 152.9 70.1 28.7 3.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 63.7 70.1 76.4 86.0 95.6 108.3 137.0 191.1 270.7 328.1 356.7 391.8 452.3 589.2 936.4 1548.0 2232.8 2423.9 2226.4 1825.1 1436.5 1070.2 793.1 589.2 452.3 350.4 277.1 152.9 76.4 28.7 3.2 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 63.7 73.3 79.6 92.4 101.9 121.0 165.6 251.6 379.0 452.3 506.4 579.7 697.5 952.4 1560.7 2583.1 3768.0 4038.7 3627.9 2882.5 2315.6 1688.1 1197.6 824.9 586.1 417.3 315.3 149.7 79.6 28.7 3.2 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 66.9 76.4 82.8 98.7 124.2 191.1 315.3 493.7 691.2 860.0 1012.9 1188.1 1420.6 1904.7 3041.8 4624.8 5965.7 6236.5 5806.5 5083.5 4561.1 3911.3 3162.8 2210.5 1340.9 748.5 404.5 165.6 86.0 31.9 3.2 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 66.9 76.4 86.0 108.3 143.3 264.4 468.2 735.8 1003.3 1267.7 1516.1 1793.2 2143.6 2860.2 4522.9 6666.5 8163.5 8434.2 7981.9 7281.2 6806.6 6134.6 5128.1 3592.8 2095.8 1076.6 490.5 178.4 92.4 31.9 3.2 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 70.1 79.6 89.2 114.7 165.6 334.4 617.9 977.8 1315.5 1672.2 2022.6 2401.6 2863.4 3812.6 6004.0 8705.0 10361.2 10628.8 10160.6 9482.1 9052.1 8357.8 7090.1 4978.4 2847.5 1407.8 579.7 194.3 98.7 35.0 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 70.1 79.6 92.4 121.0 184.7 404.5 767.6 1219.9 1627.6 2079.9 2525.8 3006.8 3586.5 4764.9 7485.0 10746.6 12559.0 12826.5 12336.0 11679.9 11297.6 10581.0 9055.3 6360.7 3602.4 1735.9 665.7 207.0 105.1 35.0 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 70.1 82.8 98.7 133.8 242.1 592.4 1082.9 1634.0 2162.7 2662.8 3175.6 3707.5 4465.5 6080.4 9058.5 12367.8 14008.2 14288.5 13941.3 13584.6 13329.8 12402.9 10319.8 7437.3 4554.7 2564.0 866.4 258.0 108.3 31.9 3.2 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 51.0 54.1 60.5 73.3 82.8 101.9 146.5 299.4 777.2 1395.1 2044.9 2697.8 3245.6 3825.3 4408.2 5344.6 7392.7 10628.8 13985.9 15454.2 15750.4 15546.6 15486.1 15358.7 14224.8 11584.3 8510.7 5507.1 3392.2 1067.0 309.0 111.5 31.9 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 60.5 73.3 86.0 108.3 156.1 356.7 961.9 1707.2 2455.7 3232.9 3831.7 4478.3 5112.1 6223.7 8705.0 12202.2 15603.9 16900.3 17215.6 17151.9 17390.8 17387.6 16049.9 12848.8 9587.2 6459.4 4223.5 1267.7 359.9 114.7 28.7 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 60.5 73.3 86.0 111.5 168.8 414.1 1149.8 2022.6 2869.8 3768.0 4414.6 5128.1 5812.9 7102.8 10020.4 13775.7 17225.2 18349.5 18677.6 18757.2 19295.5 19419.7 17871.7 14113.3 10663.8 7411.8 5051.6 1468.3 410.9 117.8 25.5 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 60.5 73.3 86.0 114.7 184.7 490.5 1328.2 2325.1 3236.1 4124.7 4822.3 5615.4 6414.8 7902.3 11151.1 15447.9 18785.9 19881.6 20174.6 20435.8 21066.4 20926.3 18941.9 15040.2 11444.2 8364.1 5628.1 1672.2 496.9 127.4 28.7 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 47.8 51.0 60.5 73.3 89.2 117.8 203.8 567.0 1506.6 2630.9 3599.2 4481.5 5230.0 6102.7 7020.0 8701.8 12281.8 17120.1 20346.6 21410.4 21674.8 22114.3 22837.4 22432.8 20012.1 15967.0 12227.7 9319.7 6207.8 1876.0 582.9 140.1 28.7 3.2 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 51.0 60.5 73.3 89.2 117.8 219.8 640.2 1684.9 2933.5 3965.5 4838.2 5634.5 6590.0 7622.0 9501.2 13409.4 18792.2 21907.3 22942.5 23171.8 23789.7 24608.3 23936.2 21079.2 16890.7 13008.1 10272.0 6784.3 2076.7 665.7 149.7 31.9 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 51.0 60.5 73.3 89.2 121.0 235.7 716.7 1863.3 3236.1 4328.6 5194.9 6042.2 7077.4 8224.0 10300.7 14540.1 20464.4 23468.0 24471.3 24668.8 25468.3 26379.2 25442.8 22149.4 17817.6 13788.4 11224.4 7360.8 2280.6 751.7 159.3 31.9 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 51.0 60.5 73.3 89.2 124.2 242.1 770.8 1987.5 3395.3 4465.5 5328.7 6226.9 7293.9 8513.8 10730.7 15151.6 21139.7 24130.5 25200.7 25528.8 26458.8 27283.8 26197.7 22732.2 18238.0 14438.2 11759.5 7551.9 2506.7 818.6 159.3 31.9 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 44.6 51.0 60.5 73.3 89.2 127.4 245.3 824.9 2111.7 3557.8 4599.3 5462.5 6411.7 7513.7 8803.7 11157.5 15763.2 21811.7 24793.0 25933.3 26388.8 27446.2 28188.4 26949.4 23315.1 18655.3 15084.8 12294.6 7746.2 2736.0 885.5 159.3 31.9 3.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.4 47.8 57.3 73.3 89.2 127.4 251.6 879.1 2236.0 3717.0 4736.3 5596.3 6596.4 7730.3 9093.5 11587.5 16374.7 22487.0 25452.3 26662.7 27245.6 28436.8 29089.8 27704.2 23894.8 19075.7 15734.5 12829.7 7937.3 2962.2 949.2 156.1 31.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.4 47.8 57.3 73.3 89.2 130.6 254.8 933.2 2360.2 3876.3 4870.1 5730.0 6781.1 7946.9 9383.4 12014.3 16986.3 23159.1 26114.9 27392.1 28105.6 29424.2 29994.3 28455.9 24477.7 19493.0 16381.1 13364.8 8128.4 3188.3 1016.1 156.1 31.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.4 47.8 57.3 73.3 89.2 127.4 251.6 901.4 2274.2 3729.8 4739.5 5583.5 6561.4 7685.7 9058.5 11527.0 16276.0 22356.4 25360.0 26528.9 27108.6 28261.6 28870.0 27439.9 23643.2 18913.3 15677.2 12753.2 7905.5 2984.5 1019.2 172.0 31.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 41.4 47.8 57.3 73.3 89.2 124.2 245.3 869.5 2188.2 3583.3 4612.1 5433.8 6341.6 7421.3 8733.6 11036.5 15562.5 21553.7 24605.1 25662.6 26111.7 27095.9 27748.8 26427.0 22808.7 18333.6 14973.3 12141.7 7685.7 2780.6 1022.4 184.7 31.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 70.1 86.0 121.0 242.1 837.7 2099.0 3433.6 4481.5 5287.3 6121.8 7160.2 8408.7 10549.1 14852.2 20747.9 23850.2 24799.4 25111.5 25933.3 26624.5 25410.9 21974.2 17750.7 14266.2 11527.0 7462.8 2576.8 1022.4 200.7 28.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 70.1 86.0 117.8 235.7 805.8 2013.0 3287.1 4350.9 5137.6 5902.0 6895.8 8083.9 10058.6 14138.8 19945.3 23095.4 23933.0 24114.6 24767.5 25500.1 24394.9 21139.7 17171.0 13562.3 10915.4 7239.8 2372.9 1025.6 213.4 28.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 70.1 86.0 114.7 219.8 723.0 1802.8 2994.0 4010.1 4800.0 5516.6 6408.5 7462.8 9205.0 12960.3 18362.3 21550.6 22448.8 22643.1 23152.7 23815.2 22990.2 20120.4 16314.2 12740.5 10055.4 6695.1 2188.2 926.9 200.7 28.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 70.1 86.0 111.5 203.8 643.4 1595.7 2701.0 3669.3 4465.5 5131.2 5918.0 6841.7 8354.6 11781.8 16779.2 20005.8 20967.7 21171.5 21537.8 22130.3 21585.6 19098.0 15454.2 11918.7 9195.5 6150.5 2000.3 824.9 184.7 25.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 66.9 82.8 108.3 187.9 560.6 1385.5 2404.8 3328.5 4127.9 4745.8 5430.6 6220.6 7501.0 10603.3 15196.2 18461.0 19483.4 19696.8 19923.0 20442.1 20177.8 18078.8 14597.4 11097.0 8335.5 5605.8 1815.5 726.2 172.0 25.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 66.9 82.8 105.1 172.0 477.8 1175.3 2111.7 2987.6 3790.3 4360.4 4940.1 5599.5 6647.4 9424.8 13613.2 16916.2 17999.1 18225.3 18308.1 18757.2 18773.1 17056.4 13737.4 10275.2 7475.5 5061.2 1627.6 624.3 156.1 22.3 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 66.9 79.6 101.9 156.1 404.5 993.8 1793.2 2567.2 3274.3 3793.5 4335.0 4943.3 5860.6 8246.3 12033.4 15403.3 16648.7 16871.6 16788.8 16948.1 16823.8 15326.8 12367.8 9195.5 6504.0 4255.3 1407.8 531.9 146.5 25.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 54.1 63.7 79.6 95.6 143.3 331.3 812.2 1477.9 2146.8 2755.1 3229.7 3733.0 4290.4 5070.7 7064.6 10453.6 13893.5 15301.3 15521.1 15269.5 15138.9 14871.4 13597.3 10998.2 8115.7 5532.6 3449.5 1188.1 436.4 137.0 28.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 51.0 63.7 76.4 92.4 127.4 254.8 630.7 1159.4 1723.2 2239.1 2662.8 3127.8 3634.2 4284.0 5886.1 8873.8 12380.6 13950.9 14167.4 13747.0 13329.8 12922.1 11867.8 9625.5 7035.9 4561.1 2643.7 965.1 344.0 127.4 31.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 51.0 60.5 73.3 86.0 111.5 181.6 449.1 840.9 1302.7 1720.0 2095.8 2522.6 2978.1 3494.1 4704.4 7293.9 10867.7 12600.4 12813.8 12227.7 11520.6 10969.6 10138.3 8255.8 5956.2 3589.6 1837.8 745.3 248.4 117.8 35.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 51.0 60.5 70.1 82.8 105.1 159.3 366.3 675.2 1047.9 1388.7 1684.9 2022.6 2385.7 2809.3 3771.2 5844.7 8829.2 10444.0 10667.0 10084.1 9357.9 8771.8 7997.9 6453.1 4643.9 2825.2 1487.5 646.6 232.5 111.5 31.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 38.2 44.6 51.0 57.3 66.9 79.6 95.6 137.0 283.5 506.4 789.9 1057.5 1277.2 1519.3 1796.4 2124.5 2841.1 4395.5 6790.7 8290.9 8520.2 7940.5 7195.2 6570.9 5857.4 4653.5 3331.6 2064.0 1137.1 544.7 216.6 101.9 31.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 41.4 47.8 57.3 63.7 76.4 89.2 114.7 200.7 337.6 531.9 723.0 866.4 1016.1 1204.0 1436.5 1907.9 2943.1 4749.0 6134.6 6370.3 5796.9 5032.5 4370.0 3717.0 2850.7 2016.2 1299.5 783.5 442.7 200.7 95.6 28.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 41.4 47.8 54.1 60.5 73.3 79.6 92.4 117.8 172.0 277.1 391.8 455.5 516.0 611.5 751.7 974.6 1493.8 2710.5 3978.2 4223.5 3653.3 2869.8 2172.3 1576.6 1047.9 703.9 535.1 433.2 344.0 184.7 86.0 25.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 41.4 47.8 54.1 60.5 70.1 76.4 86.0 101.9 133.8 197.5 277.1 328.1 356.7 404.5 477.8 598.8 888.7 1611.7 2388.8 2548.1 2220.0 1767.7 1334.6 990.6 703.9 519.2 426.8 366.3 305.8 191.1 82.8 25.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
38.2 35.0 38.2 44.6 51.0 57.3 63.7 70.1 76.4 86.0 98.7 121.0 162.4 200.7 200.7 197.5 207.0 226.1 283.5 512.8 802.7 872.7 786.7 665.7 500.1 407.7 359.9 334.4 321.7 299.4 267.6 194.3 76.4 22.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
